IESNA:LM-63-2002
[TEST]P1200061
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-940-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8087
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
924.8 910.6 920 938.5 959.1 979.7 999 1014 1027.7 1047
1075.7 1122.1 1187.3 1264.5 1384.1 1582.3 1805.8 2070.8 2396.4 2725.4
3075 3347.7 3518.5 3642.4 3689.6 3707.6 3771.1 3896.8 3893.8 3544.2
2658.9 1137.1 297.7 123.1 45.9 12.9 0
924.8 915.8 925.2 943.6 964.2 984.8 1003.3 1018.3 1032 1050.4
1078.3 1124.2 1188.5 1264 1379.4 1567.7 1787.3 2044.7 2361.7 2734
3081 3348.6 3516.3 3636 3685.7 3714.9 3784.4 3910.1 3889.9 3513.3
2576.5 1054.3 297.2 120.1 45.5 12.4 0
924.8 914.5 922.6 939.8 959.5 978.4 995.1 1006.3 1016.5 1031.6
1055.2 1093.8 1149.9 1218.1 1320.2 1485.8 1697.3 1947.7 2224.4 2538.8
2851.5 3135.4 3334.5 3471.7 3564.8 3656.1 3772.4 3915.2 3980.8 3728.2
2956.1 1501.7 453.8 166.9 81.1 17.6 0
924.8 912.7 920.5 935.9 952.6 968.9 984 991.7 996.8 1004.5
1019.1 1044.9 1085.2 1134.1 1202.7 1315.1 1469.1 1650.5 1855.1 2089.3
2348.8 2620.3 2877.2 3098.1 3289 3473.9 3715.8 4005.3 4235.6 4233
3814.8 2824 1280.3 498 172 59.6 0
924.8 912.7 918.8 932.5 947.1 961.6 976.2 984.4 988.2 992.1
1005 1023.4 1054.7 1090.3 1130.6 1190.7 1280.8 1394.9 1538.5 1711
1906.6 2110.3 2344.5 2594.1 2856.6 3137.6 3455 3842.7 4328.3 4732.3
4799.7 4295.7 2921.4 1427.5 503.6 122.7 0
924.8 913.2 918.3 930.8 944.9 960.4 974.1 983.5 988.2 993
1007.5 1027.7 1056.9 1088.2 1117.3 1156.8 1226.3 1315.9 1433.5 1578.4
1742.3 1922.4 2111.6 2335.1 2582.1 2855.8 3176.2 3575.5 4128.4 4705.7
5033.4 4705.3 3474.7 1949.9 804.2 186.2 0
924.8 912.7 917 929 943.2 958.2 971.9 982.2 988.7 996.4
1010.5 1032 1057.7 1080.9 1100.2 1131.5 1185.5 1254.6 1351.5 1472.9
1609.3 1756.4 1919.4 2103.9 2316.6 2550.4 2860.5 3247.4 3769 4405.9
4810.8 4439.4 3048.4 1591.3 582 99.5 0
924.8 915.8 916.6 926.5 940.6 957.4 973.2 986.5 997.7 1005.4
1014.8 1029 1045.3 1056.4 1068.9 1089 1117.8 1154.2 1209.6 1292.8
1385.9 1492.2 1613.2 1750.4 1904 2087.6 2305.9 2577.8 2912.4 3343.9
3611.5 3150.9 2034.8 907.6 232 38.2 0
924.8 918.8 918.3 925.2 938.9 956.9 975.4 992.5 1006.3 1016.1
1025.1 1033.7 1036.3 1035.4 1039.7 1049.1 1064.6 1087.3 1122.1 1172.7
1243 1324.5 1424 1541.6 1674.9 1825.1 1988.9 2180.6 2409.3 2606.6
2559.8 2043.4 1167.5 421.6 105.1 29.6 0
924.8 921.8 922.2 927.3 940.2 956.5 977.9 999 1015.7 1029
1040.1 1046.6 1046.6 1044.4 1042.3 1041.4 1045.3 1057.7 1081.7 1120.3
1175.3 1248.2 1334 1436 1556.6 1693 1839.2 1991.1 2117.2 2132.6
1884.3 1246 445.2 120.5 58.8 23.2 0
924.8 926.5 928.6 936.3 950.1 966.4 989.1 1012.7 1034.6 1055.2
1075.3 1091.6 1103.2 1113.5 1122.5 1133.2 1149.1 1170.5 1202.7 1254.6
1332.2 1435.6 1565.6 1736.7 1956.7 2188.8 2431.1 2613.4 2636.6 2287.9
1592.2 781.9 215.7 71.6 32.2 9.4 0
924.8 927.8 931.6 940.2 955.2 974.1 998.5 1025.1 1050.9 1077.5
1106.6 1134.9 1163.2 1192 1224.6 1267 1319.8 1388.4 1477.6 1591.7
1734.1 1896.3 2076.4 2291.7 2527.2 2739.1 2865.2 2842.9 2590.7 2019.4
1230.6 585.1 197.7 69.1 27 5.6 0
924.8 929.9 936.3 947.9 965.5 987 1015.3 1047.4 1078.3 1114.3
1155.5 1203.1 1257.6 1321.1 1399.1 1498.2 1617.5 1750.9 1889.4 2029.7
2166.1 2291.3 2407.1 2531.9 2661 2746 2733.1 2582.5 2251.8 1655.6
973.7 421.6 156.6 63.5 25.7 6 0
924.8 933.8 946.2 964.6 989.1 1017.8 1054.7 1097.2 1149.5 1215.1
1300.9 1403.9 1517.5 1648.4 1772.3 1881.7 1965.3 2024.1 2060.5 2084.6
2106 2115 2091.9 2044.7 1961.9 1798.9 1527 1153.8 752.3 430.6
232.5 132.5 83.6 53.2 29.6 7.3 0
924.8 936.8 956.1 981.4 1012.7 1050.4 1098.5 1163.2 1245.6 1349.4
1463.9 1573.3 1668.9 1738 1775.7 1785.2 1770.2 1731.6 1665.9 1566.9
1435.6 1272.6 1072.3 848.8 645.1 494.1 389 309.7 247.1 199.9
157.4 122.7 93.5 62.2 33.9 7.7 0
924.8 940.6 967.7 999.8 1037.1 1084.3 1148.2 1234.4 1340.4 1451
1546.3 1614.9 1646.2 1640.6 1603.3 1538.1 1441.6 1307.4 1155.5 1000.7
869 766.5 680.3 591.9 500.6 420.3 354.3 299.8 251.3 208.9
171.6 138.1 105.5 68.2 40.7 12.4 0
924.8 944.9 978.4 1017.4 1064.2 1121.6 1200.1 1302.6 1412.9 1501.2
1552.3 1562.1 1537.7 1485.8 1409.4 1297.5 1161.5 1021.3 902.5 818.8
766.5 722.7 666.5 600.9 519 455.5 403.2 350 303.2 262.9
224.8 183.6 143.3 102.5 63.1 21.9 0
924.8 950.9 990.8 1035.4 1087.3 1151.7 1238.3 1347.2 1448.9 1506.4
1512.8 1477.2 1421 1351.1 1258.9 1144.4 1019.1 909.3 844.6 803.4
745.9 689.3 615.9 551.6 534.9 498.8 449.9 401.5 355.6 310.1
265.1 223.9 179.3 135.5 89.2 32.2 0
924.8 954.8 999.8 1050.9 1109.6 1179.1 1268.8 1369.6 1454.9 1480.6
1450.2 1388.4 1321.9 1247.3 1158.1 1052.6 945.8 876.7 852.3 805.1
739.9 651.5 570.5 556.7 534.4 498.4 453.4 406.2 360.3 315.7
271.5 231.2 186.6 145 93.9 39.5 0
924.8 958.6 1007.1 1063.3 1127.2 1201 1293.2 1394.9 1456.6 1444.6
1382 1306.1 1239.2 1174.4 1094.6 1000.2 916.2 890.9 863 802.9
710.3 596.2 564.5 546 531.4 495.8 453.8 409.6 363.3 317.4
274.5 223 169.4 126.1 77.6 31.3 0
924.8 961.2 1009.3 1068 1134.5 1210.9 1305.2 1406.4 1457.9 1427.9
1350.7 1273 1204.4 1137.9 1065.4 987 919.2 902.9 864.3 793.9
681.1 587.2 556.7 534 521.6 490.3 453.4 410.5 366.7 323.8
282.2 227.3 168.6 125.7 62.6 26.6 0
924.8 959.5 1010.1 1068.4 1134.9 1210.9 1304.4 1406 1461.3 1432.6
1355.4 1276.9 1208.3 1142.7 1071.9 996.4 929.5 914 872.9 800.8
685 590.2 558 531.9 518.1 488.1 453.4 411.3 368.4 326.4
283.1 223.9 166.9 119.7 61.8 24.4 0
